|
|
Turck is a leading manufacturer in industrial automation. With an enormously versatile range of more than 13,000 sensor, fieldbus, interface and connectivity products, Turck offers highly efficient product solutions for factory and process automation.
|
|
|
|
|
|
TURCK BANNER S.R.L. |
Via San Domenico 5 IT-20010 Bareggio (MI) |
| Phone |
|
(+ 39) (02) 90 36 42 91 |
| Fax |
|
(+ 39) (02) 90 36 48 48 |
|
|
|
| Website: |
|
www.turckbanner.it |
|
|
|
Mazzeri S. R. L. |
Via Teodosio, 65 l-20131 Milano |
| Phone |
|
(+ 39) (02) 2 87 11 61 |
| Fax |
|
(+ 39) (02) 2 82 86 36 |
|
|
|
| Website: |
|
www.turck.de (English) |
|
|
|
|
|
|
|
|
|