skip to main page
Product News

Secure multiprotocol modules with Safe Link

TURCK's networked safety platform promises a cost-efficient and flexible safety solution for small to medium-sized plants — up to ATEX zone 2/22

Fieldbus Technology, Machine Safety, Safety I/O Modules, Hazardous Areas (Ex Area)

Benefits

  • No separate control cabinet required  

  • Application can be operated without PLC  

  • New design options for machine layouts  

TURCK presents a networked machine safety solution that is specifically tailored to the requirements of small to medium-sized plants: The combination of the TURCK Safe Link safety protocol with the TBEN-LL-4FDI-4FDX safe IP67 block I/O modules enables flexible and cost-efficient safety control through decentralized installation. The multi-protocol-capable modules support EtherNet/IP, Profinet and Modbus TCP, and use the TURCK Safe Link protocol for safe communication with each other. The safety-related logic is implemented directly in the modules with safe inputs and outputs.   

Scalable safety architecture through modular networking

The networking of the modules creates a modular and scalable safety architecture that significantly reduces the amount of cabling required and the installation time. Up to 31 modules can be networked in one application, with each module providing 127 diagnostic bytes for monitoring and rapid error diagnostics. Two bytes per are available for each module for safety-related input and output data as well as two additional bytes of non-safe fieldbus bits for input and output for exchange with a non-safe PLC. The decentralized installation of the modules reduces the need for central control cabinets and makes both maintenance and expansion of the system considerably easier.

Use in hazardous environments

With approval for ATEX zone 2/22, the modules are also suitable for use in hazardous areas. This means that safety-relevant signals can be reliably transmitted even in harsh environments.

Walk & Talk: secure multiprotocol modules with Safe Link (EN)

Product teaser video: multiprotocol modules with Safe Link (EN)

Expert Talk: secure multiprotocol modules with Safe Link (EN)

Learn more about our products

Compact and safe Ethernet I/O module Safe digital inputs and outputs

TBEN-LL-4FDI-4FDX

TBEN-LL-4FDI-4FDX