TBEN-S1-4DXPCompact Multiprotocol I/O Module for Ethernet 4 Universal Digital Channels, Configurable as PNP Inputs or 2.0 A Outputs100006468Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-LLH-4RMCCompact Multiprotocol I/O Module for Ethernet 4 Roller Motor Controllers100018352Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeRoller motor, Digital input, Digital input/output
TBEN-S1-8DXPCompact Multiprotocol I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814023Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S1-8DIP-DCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs, Input Diagnostics per Channel6814034Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-S2-4AICompact Multiprotocol I/O Module for Ethernet 4 Analog Inputs, Configurable as Voltage, Current, RTD or Thermocouple6814025Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeAnalog input, Temperature
TBEN-L5-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814088Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-LL-16DOPCompact multiprotocol I/O module for Ethernet 16 Digital PNP 2-A Outputs100021342Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-S2-2COM-4DXPCompact Multiprotocol I/O Module for Ethernet 2 Configurable Serial Interfaces and 4 Universal Digital Channels6814031Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeRS232, RS485, Digital input, Digital output, Digital input/output
TBEN-L4-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814012Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DIPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP Inputs6814009Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L4-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002462Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TBEN-L4-16DONCompact Multiprotocol I/O Module for Ethernet 16 Digital NPN Outputs6814063Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output