What makes this product family stand out?
TURCK’s FS+ flow sensors monitor the flow and temperature of liquid media in a rugged, compact device. Quick-Teach sets switching points in just a few seconds, while Delta-Flow supports reliable calibration at a constant flow rate. Capacitive touchpads, IO-Link, and transparent diagnostic data simplify operation, commissioning, and maintenance. Protection ratings up to IP69K enable use in harsh environments. Users can detect dry running, cooling problems, and supply deviations early on.
For which applications is this product family particularly well-suited?
- Monitoring Cooling and Lubrication Circuits in Machine Tools
- Detect dry running and insufficient media supply early
- "Monitor flow and temperature under harsh or high-cleaning-load conditions"