skip to main page

Radar Sensors

Radar sensors use electromagnetic waves to measure distances, positions, movements, and fill levels without physical contact. High-performance radar scanners also create three-dimensional representations of entire objects and spatial environments, providing information on position, movement, and dimensions. Stable measured values are obtained even in the presence of dust, fog, steam, rain, wind, or changing lighting conditions. A variety of detection ranges, fields of view, interfaces, and analysis functions enable robust solutions for factory automation, outdoor applications, mobile machinery, collision prevention, and tank monitoring.

Sensors, Radar Sensors

Radar sensors from TURCK and Banner Engineering offer robust solutions for distance measurement, 3D object and spatial detection, collision prevention, and level monitoring. The product portfolio ranges from compact K50R, T30R, and QT50R sensors to Q90R radar scanners and Q120R long-range devices, as well as the TURCK DR, MR, and LRS series. IO-Link, J1939, intelligent signal filters, and visualization tools simplify integration and diagnostics. Users benefit from reliable detection even in the presence of dust, steam, precipitation, or challenging lighting conditions.

 

Our portfolio of radar sensors stands out for:

  • No propagation medium required: radar works even in a vacuum or through container walls
  • Reliable in all weather conditions: accurate detection and precise measured values, even in the presence of dust, fog, rain, steam, or changing light conditions
  • Long Ranges: greater visibility and control thanks to reliable object detection and measurement even over long distances of up to 30 m
  • Precise Object Detection: reliably detects objects regardless of color, material, or surface texture
  • Versatile Applications: the ideal solution for outdoor applications, intralogistics, collision protection, and level measurement
  • Easy integration: quick to install, intuitive to configure, and seamlessly integrated into existing systems
DR, LRS, and MR Series for Distance, Level, and 3D Applications
3 Radar Series
Reliable distance measurement and collision protection, even over long distances
30-meter range
Reliable operation even under extreme environmental conditions
–40 °C to +85 °C
Designed for harsh industrial, outdoor, and mobile automation applications
IP69K / 100g Shock

Explore our product families

Product Explore Video: Radar Sensors

Radar sensors in practice: added value for your application

Efficient and robust solutions for real-world applications—designed for demanding operating conditions and proven in everyday industrial use.