DX81-LITH-NBBattery Module For External Power Supply of DX80 Radio Devices3086018Antenna connectionNo radio participantProtection classIP67
DX81-LITHBattery Module For External Power Supply of DX80 Radio Devices3086016Antenna connectionNo radio participantProtection classIP67
DX80K2M6-PM8Wireless system Transfer of I/O Data in Point-To-Point Topology3092940Input typePNPFunctionPoint-to-pointOutput typePNP
DX80N2X1W0P0ZTDWireless system Transfer of I/O Data to Star Topology3092926Input typeMagnetic field sensorFunctionStar topology
DX80N2Q45RD NBRadio Transmission System Transfer of I/O Data to Star Topology3802777Input typePotential-free contacts or NAMUR
DX80N2Q45TH-NBRadio Transmission System Base Unit for Serial Sensors3802786Input typeTemperature/humidityFunctionTemperature sensorOutput type2-color LED indicator (red/green)
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4...20 mA/0...10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0...20 mA or 0...10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V