skip to main page

HF/UHF Tags

HF and UHF tags enable the unique identification of products, workpieces, containers, or load carriers. Depending on the application, data is either stored directly on the tag or linked to a data record in higher-level systems via the UID. A variety of label, hard tag, metal, high-temperature, and password-protected options cater to open supply chains, closed-loop systems, and demanding industrial environments.

Identification, Tags HF/UHF
UHF-Tags_Turck1615

With its exceptionally broad portfolio of HF/UHF tags, TURCK offers the right tag solution for virtually any identification task—from smart labels to rugged specialty tags for metal, hazardous areas, or high-temperature environments. Large storage capacity, reliable readability, and industrial-grade designs ensure transparent processes, stable material flows, and seamless traceability.

 

Our portfolio of data storage media stands out for:

  • Tags for both frequency bands: HF and UHF
  • Longer ranges and batch reading (UHF)
  • Many designs: labels, hard tags, in-metal/on-metal, hazardous-area, and high-temperature variants
  • Memory options: EEPROM, FRAM, and various user data sizes depending on the type
Compliant with HF tags
ISO 15693
Compliant with UHF tags
ISO 18000-6C
Memory size for FRAM tags
8 kB
High-temperature-resistant tags
+240 °C

Discover our HF/UHF tags ...

HF and UHF tags in the Spotlight

Read case studies, tech stories, and other articles featuring TURCK's HF and UHF tags

Turnkey track-and-trace solutions

Turck Vilant Systems (TVS) is the specialist for turnkey identification and localization solutions within the TURCK Group — serving logistics and intralogistics applications worldwide and across all industries. From initial consulting and process analysis to go‑live and productive operation, the team supports every project end‑to‑end. With deep process expertise and proven in‑house software for data pre‑processing, TVS delivers tailored track‑and‑trace solutions with short implementation times, high operational reliability, and minimal development effort.