TX710-P3CV01TX700 HMI/PLC Series100002031ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1
TX700D-P3WV01TX700 HMI/PLC Series100009354Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX707HB-P3CV01TX700 HMI/PLC Series100007473ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX707FB-P3CV01TX700 HMI/PLC Series100007471ProgrammingCODESYS V3Protection classIP69 front, IP20 rearDiagonal screen size (″)7
TX207-P3CV01TX200 HMI/PLC Series100002080ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX707-P3CV01TX700 HMI/PLC Series100002030ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX721-P3CV01TX700 HMI/PLC Series100002033ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5
TX705-P3CV01TX700 HMI/PLC Series100002029ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5
TX700Q-P3WV01TX700 HMI/PLC Series100009355Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX700S-P3WV01TX700 HMI/PLC Series100009353Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX710HB-P3CV01TX700 HMI/PLC Series100007474ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1
TBEN-L5-PLC-10Compact PLC in IP676814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K