Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EXO 750 | TURCK - Your Global Automation Partner
UHF Tag
EXO 750
Order ID no. 100018611
home
Home
Loading...
Technical Data
Downloads
CAD
Approvals
ATEX, IECEx
Design
Hard tag
Dimensions (L x W x H)
48 mm x 51 mm x 12,6 mm
EPC memory (Byte)
16
Freely usable memory (Byte)
64
Memory size (Byte)
112
Memory type
EEPROM
Mounting
On metal
Protection class
IP68
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
home
Turck-Shop
Products
Identification
Tags HF/UHF
EXO 750
Key Features
Memory size (Byte)
112
Memory type
EEPROM
Protection class
IP68
Mounting
On metal
In Stock
Price Group
F1
List Price
10,90 €
Item Total
1.635,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support