Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-L50-50-P-B320-100PCS | TURCK - Your Global Automation Partner
HF Tag Smart Label
TW-L50-50-P-B320-100PCS
Order ID no. 100053040
home
Home
Loading...
Technical Data
Downloads
Design
Smart Label
Dimensions (L x W x H)
50 mm x 50 mm
Freely usable memory (Byte)
316
Housing material
Plastic
Housing quality
PET
Memory size (Byte)
320
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Technology
HF RFID
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-20
Temperature outside detection range max. (°C)
70
Temperature outside detection range min. (°C)
-20
home
Turck-Shop
Products
Identification
Tags HF/UHF
TW-L50-50-P-B320-100PCS
Key Features
Memory size (Byte)
320
Memory type
EEPROM
Protection class
IP40
Mounting
Metal-free
In Stock
Price Group
F1
List Price
128,10 €
Item Total
128,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support