Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI20U-QR20-VP45X2LD-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Electrical Systems
BI20U-QR20-VP45X2LD-H1141
Order ID no. 100004229
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Ultem
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
Ultem
Rated switching distance (mm)
20
Special features
Commercial vehicle specification, Factor 1, Resistant to magnetic fields
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
68,70 €
home
Turck-Shop
Products
Others
BI20U-QR20-VP45X2LD-H1141
Item Total
68,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support