Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-310BHT-M10x1-H1141-L1400/I9 | TURCK - Your Global Automation Partner
Temperature measurement
TP-310BHT-M10x1-H1141-L1400/I9
Order ID no. 100046033
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
350
Ambient temperature min. (°C)
-40
Cable length (m)
1.4
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-20...350 °C
Process connection
M10 x 1 male threads
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
50,30 €
home
Turck-Shop
Products
Others
TP-310BHT-M10x1-H1141-L1400/I9
Item Total
1.006,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support