Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU50L-S18-RP8X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
RU50L-S18-RP8X-H1141
Order ID no. 100051700
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Threaded barrel
Detection type
contactless
Dimensions (L x W x H)
62 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
LCP
Max. range (mm)
500
Measuring principle
Ultrasonic
Medium
Bulk goods, liquids
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP67
Quality active face
Epoxy
Radiation direction
straight
Resolution
0.2 mm
Setting option
Remote Teach
Special features
Compact
Switching element function
NC contact
home
Turck-Shop
Products
Others
RU50L-S18-RP8X-H1141
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
113,70 €
Item Total
113,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support