Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI35-CP40-Y1X/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI35-CP40-Y1X/S97
Order ID no. 1011127
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
, , , , , ,
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
35
Switching frequency (kHz)
0.08
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
131,30 €
home
Turck-Shop
Products
Others
NI35-CP40-Y1X/S97
Item Total
131,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support