Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-Q10S-AP6X 0.102M | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q10S-AP6X 0.102M
Order ID no. 1609369
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.102
Design
Rectangular
Dimensions (L x W x H)
27,8 mm x 16 mm x 10,2 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
50,00 €
home
Turck-Shop
Products
Others
BI2-Q10S-AP6X 0.102M
Item Total
1.250,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support