Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18VP6RQ5-12543 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
QS18VP6RQ5-12543
Order ID no. 3012543
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
20000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Special features
Potentiometer
Switching element function
NO/NC
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
229,40 €
home
Turck-Shop
Products
Others
QS18VP6RQ5-12543
Item Total
229,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support