Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DXM100-S1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Network Controller Modbus Slave
DXM100-S1
Order ID no. 3095655
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS232, RS485
Design
Rectangular
Dimensions (L x W x H)
86 mm x 105 mm x 59,45 mm
Electrical connection
Screw terminals
Housing material
Plastic
Housing quality
PC
Operating voltage
DC
Output function
PNP/NPN, analog output
Protection class
IP20
Runs with battery
No
Special features
Small part counting
Switching element function
Programmable
Key Features
Protection class
IP20
In Stock
Price Group
F3
List Price
523,00 €
home
Turck-Shop
Products
Others
DXM100-S1
Item Total
523,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support