Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S18LYXXPQ-96237 | TURCK - Your Global Automation Partner
LED Signal Light Beacon
S18LYXXPQ-96237
Order ID no. 3096237
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
35,7 mm x 35,7 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Yellow
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
59,20 €
home
Turck-Shop
Products
Others
S18LYXXPQ-96237
Item Total
59,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support