Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DF-G2W-KD-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
DF-G2W-KD-Q5
Order ID no. 3803088
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
79,3 mm x 10 mm x 33 mm
Electrical connection
Cable with connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
White
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
50
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
292,60 €
home
Turck-Shop
Products
Others
DF-G2W-KD-Q5
Item Total
292,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support