Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VS8EANLPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
VS8EANLPQ
Order ID no. 3803430
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
0.2
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
14,6 mm x 8 mm x 25,7 mm
Electrical connection
Cable with connector
Function
Retroreflective sensor with polarizing filter
Housing material
Plastic
Light type
Red
Max. range (mm)
1600
Operating mode
Polarized
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
179,50 €
home
Turck-Shop
Products
Others
VS8EANLPQ
Item Total
179,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support