Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IT2.56.6SM8MMT | TURCK - Your Global Automation Partner
Glass fiber single conductors
IT2.56.6SM8MMT
Order ID no. 3810654
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Dimensions (L x W x H)
2012 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
In Stock
Price Group
F3
List Price
337,10 €
home
Turck-Shop
Products
Others
IT2.56.6SM8MMT
Item Total
337,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support