Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKK4T-2-RSK4T/TEL | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PVC
RKK4T-2-RSK4T/TEL
Order ID no. 6627792
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Cable color
Black
Cable diameter (mm)
4.3
Cable length (m)
2
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Plug body
Plastic
In Stock
Price Group
H1
List Price
17,10 €
home
Turck-Shop
Products
Others
RKK4T-2-RSK4T/TEL
Item Total
17,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support