Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
PKG3.201M-2-PSG3.202M/TEL
Order ID no. 6630325
In Stock
Price Group
H1
List Price
12,10 €
Item Total
12,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Cable color
Black
Cable length (m)
2
Cable quality
PVC
Connector B - Material coupling nut/screw
Brass
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Voltage (V)
48
home
Turck-Shop
Products
Others
PKG3.201M-2-PSG3.202M/TEL
add_shopping_cart
person
Login