Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
AC2630 | TURCK - Your Global Automation Partner
FieldModuleDP 4x2DI M12
AC2630
Order ID no. 6824501
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connection technology signal
M12
Dimensions (L x W x H)
210 mm x 30 mm x 26,5 mm
Fieldbus connection technology
2 x M12
Number of channels
8
Operating voltage
DC
Protection class
IP67
Voltage supply connection
2 x M8
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
337,50 €
Item Total
337,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
AC2630
Contact Support