Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FGDP-IOM88-0003 | TURCK - Your Global Automation Partner
----------
FGDP-IOM88-0003
Order ID no. 6825396
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Dimensions (L x W x H)
197 mm x 60 mm x 40 mm
Fieldbus transmission rate
9.6 kbps …12 Mbps
Installation area
non-Ex
Network protocol
PROFIBUS-DP
Number of channels
16
Operating voltage
DC
Output voltage
18…30 VDC from load voltage
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP67
Price Group
D1
List Price
1.187,00 €
Item Total
1.187,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FGDP-IOM88-0003
Contact Support