Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Gateway for the BL20 I/O System
BL20-GW-PBDP-12MB-STD
Order ID no. 6827003
In Stock
Price Group
F1
List Price
483,30 €
Item Total
483,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
BL20-GW-PBDP-12MB-STD
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
114,8 mm x 50,6 mm x 74,4 mm
Fieldbus connection technology
1 x female sub-D connector
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Operating voltage
DC
Product type
Gateway
Protection class
IP20
Key Features
Network protocol
PROFIBUS-DP
Protection class
IP20
add_shopping_cart
person
Login