Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BL67-E | TURCK - Your Global Automation Partner
BL67 electronic module Dummy module / blind cover
BL67-E
Order ID no. 6827347
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
91 mm x 32 mm x 59 mm
Operating voltage
DC
Product type
I/O Module
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
C1
List Price
11,50 €
home
Turck-Shop
Products
Others
BL67-E
Item Total
11,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support