Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VT250-57P-L1-QVIS | TURCK - Your Global Automation Partner
HMI panel with QVIS visualization
VT250-57P-L1-QVIS
Order ID no. 6828008
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Approvals
CE, cULus
Device function
HMI
Diagonal screen size (″)
5.7
Dimensions (L x W x H)
156 mm x 212 mm x 50 mm
Protection class
IP20 rear, IP65 front
Key Features
Protection class
IP65 front, IP20 rear
Price Group
F1
List Price
1.169,00 €
Item Total
1.169,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VT250-57P-L1-QVIS
Contact Support