Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VT250-57C-L7-IPM | TURCK - Your Global Automation Partner
Visual PLC
VT250-57C-L7-IPM
Order ID no. 6828017
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Approvals
CE, cULus
Device function
Visual PLC
Diagonal screen size (″)
5.7
Dimensions (L x W x H)
156 mm x 212 mm x 50 mm
Fieldbus master
EtherNet/IP, Modbus RTU
Fieldbus slave
Modbus RTU
Programming
CODESYS V3
Protection class
IP20 rear, IP65 front
Key Features
Protection class
IP65 front, IP20 rear
In Stock
Price Group
F1
List Price
1.425,00 €
Item Total
1.425,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VT250-57C-L7-IPM
Contact Support