Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Pressure Transmitter, Front-Flush
PT024V-29-LI3-H1140
Order ID no. 6831563
In Stock
Price Group
J1
List Price
615,00 €
Item Total
615,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PT024V-29-LI3-H1140
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4435 (AISI 316L)
Material pressure transducer
Stainless steel 1.4548 (AISI 630)
Media temperature max. (°C)
85
Media temperature min. (°C)
-25
Operating voltage
DC
Output function
Analog output current
Pressure range
-1...24 bar
Pressure type
Relative pressure
Process connection
G 1/2″ front-flush
Protection class
IP67
Key Features
Protection class
IP67
add_shopping_cart
person
Login
Contact Support