Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PTK300R-24-LI3-H1140 | TURCK - Your Global Automation Partner
Pressure Transmitter, Front-Flush
PTK300R-24-LI3-H1140
Order ID no. 6831567
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4435 (AISI 316L)
Material pressure transducer
Stainless steel 1.4548 (AISI 630)
Media temperature max. (°C)
85
Media temperature min. (°C)
-25
Operating voltage
DC
Output function
Analog output
Pressure range
0...300 bar
Pressure type
Relative pressure
Process connection
G 1/4″ male thread
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
1.163,00 €
home
Turck-Shop
Products
Others
PTK300R-24-LI3-H1140
Item Total
1.163,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support