Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT400R-26-LI3-H1140/D824 | TURCK - Your Global Automation Partner
Pressure Transmitter, Front-Flush
PT400R-26-LI3-H1140/D824
Order ID no. 6831639
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (3-wire)
Electrical connection
Rotatable connector
Housing material
Stainless steel
Housing quality
1.4435 (AISI 316L)
Material pressure transducer
Stainless steel 1.4548 (AISI 630)
Media temperature max. (°C)
85
Media temperature min. (°C)
-25
Operating voltage
DC
Output function
Analog output current
Pressure range
0...400 bar
Pressure type
Relative pressure
Process connection
G 3/4″ front-flush
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
660,00 €
home
Turck-Shop
Products
Others
PT400R-26-LI3-H1140/D824
Item Total
660,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support