Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FTCI-1/2D10A4P-2ARX-H1160/D506 | TURCK - Your Global Automation Partner
Flow Rate Monitoring
FTCI-1/2D10A4P-2ARX-H1160/D506
Order ID no. 6870839
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow rate measurement
Housing material
Plastic
Housing quality
PBT
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Relay output
Process connection
1/2″ Swagelok
Protection class
IP65
Switching element function
NO contact
Key Features
Protection class
IP65
In Stock
Price Group
D2
List Price
659,00 €
home
Turck-Shop
Products
Others
FTCI-1/2D10A4P-2ARX-H1160/D506
Item Total
659,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support