Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FCS-64A4-NAEX/L090/D014/D024 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-64A4-NAEX/L090/D014/D024
Order ID no. 6872068
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
Tri-Clamp 2″
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
1.503,00 €
home
Turck-Shop
Products
Others
FCS-64A4-NAEX/L090/D014/D024
Item Total
1.503,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support