Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BV4148-0/9-CC | TURCK - Your Global Automation Partner
Field-Wireable Connector
BV4148-0/9-CC
Order ID no. 6901314
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Application
Power, Signal
Connection mode
Screw/clamp connection
Connection technology signal
7/8”
Connector A - Number of pins
4
Coupling nut/screw material A
Stainless Steel
Cross-sectional connection max. (mm²)
1.5 mm²
Current (A)
9
Network protocol
PROFIBUS-PA
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG9
Voltage (V)
250
Key Features
Network protocol
PROFIBUS-PA
In Stock
Price Group
K3
List Price
83,40 €
home
Turck-Shop
Products
Others
BV4148-0/9-CC
Item Total
83,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support