Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MF3131-0 | TURCK - Your Global Automation Partner
Accessories for Sensors and Actuators
MF3131-0
Order ID no. 6904920
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
UL
Connection mode
Screw/clamp connection
Connector A - Number of pins
3
Coupling nut/screw material A
Die-cast Zinc
Current (A)
4
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG7
Voltage (V)
250
In Stock
Price Group
K2
List Price
17,20 €
home
Turck-Shop
Products
Others
MF3131-0
Item Total
17,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support