Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-R16-B128-EX | TURCK - Your Global Automation Partner
HF Tag
TW-R16-B128-EX
Order ID no. 7030241
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Freely usable memory (Byte)
112
Housing material
Plastic
Housing quality
PPS
Memory size (Byte)
128
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP69K
Quality active face
PA6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Read/Write distance max. (mm)
203
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
120
Temperature outside detection range min. (°C)
-25
Key Features
Protection class
IP69K
In Stock
Price Group
D1
List Price
7,48 €
Item Total
7,48 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW-R16-B128-EX
Contact Support