Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BSV 4240-0/11/FF | TURCK - Your Global Automation Partner
FOUNDATION Fieldbus, Field-Wireable
BSV 4240-0/11/FF
Order ID no. U2-20363
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connection mode
Screw/clamp connection
Connector A - Number of pins
4
Coupling nut/screw material A
Stainless Steel
Cross-sectional connection max. (mm²)
16 mm²
Current (A)
9
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG11
Voltage (V)
600
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
63,20 €
home
Turck-Shop
Products
Others
BSV 4240-0/11/FF
Item Total
63,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support