B2N360-Q42-E2LIUPN8X2-H1181/S97/S1362Inclinometer For Use in Vehicle Electrical Systems100006306Protection classIP68, IP69K
RI20P1-QR20-LU4-0.15-DT04-3P/S97/S968Miniature Encoder With Analog Output1594002Protection classIP68, IP69K
RI360P0-QR24M0-INCRX2-H1181/S97Contactless Encoder Incremental: 1 … 5000 ppr100015920Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
B2N60H-Q20L60-2LU3/S97Inclinometer With Increased Temperature Range1534060Protection classIP68, IP69K
B2N85H-Q20L60-2LU3/S97Inclinometer With Increased Temperature Range1534040Protection classIP68, IP69K
B2NF45H-QR20-2LI2X3-H1151Dynamic Inclinometer With Analog Outputs100031517Protection classIP68, IP69K
B1NF360V-QR20-2LI2X3-H1151Dynamic Inclinometer With Analog Outputs100030754Protection classIP68, IP69K
RI360P1-QR20-LU4X2Miniature Encoder With Analog Output100000186Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI40P1-QR20-LU4X2Miniature Encoder With Analog Output100000188Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft