DR30N-M30E-IOL8X2-H1141Radar Sensor Distance/Object Detection100030152Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle5°Max. range (mm)30000
DR30N-M30E-2UPN8X2-H1141Radar Sensor Distance/Object Detection100030153Electrical connectionConnectorOutput functionPNP/NPNBeam angle5°Max. range (mm)30000
QT50R-EU-AFHQ-FLRadar Sensor3800976Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
DR15S-M30E-IOL8X2-H1141Radar Sensor Distance/Object Detection100030148Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle15°Max. range (mm)15000
QT50R-EU-AF2Q-92924Radar Sensor3092924Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)15000
QT50R-EU-AFH-FLRadar Sensor3800882Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-US-AF2Radar Sensor3025372Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
Q120RA-EU-AFRadar Sensor3054279Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-KR-AFQRadar Sensor3093817Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)12000
Q120RA-KR-AF2Radar Sensor3093884Electrical connectionCableOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000