What makes this product family stand out?
PS+ pressure sensors from TURCK combine reproducible pressure measurement with exceptionally easy operation. The user interface, featuring capacitive touchpads and a two-color display, allows for quick adjustments via a plain-text menu directly at the system; automatic output detection and IO-Link simplify integration. The rugged, hermetically sealed housing resists dirt, moisture, and vibrations. Users benefit from fast commissioning, transparent diagnostics, and high system availability.
For which applications is this product family particularly well-suited?
- Monitoring Process and Hydraulic Pressure in Machines and Systems
- Vacuum and Pressure Control for Presses, Clamping, and Handling Systems
- Applications involving frequent parameterization or high hygiene and safety requirements