Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC4.4T-4/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
WKC4.4T-4/TEY
Order ID no. 6639605
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
4.6
Cable length (m)
4
Cable quality
PVC
Coding
A-coded
Connector A
Female, M12 x 1, Angled, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
4
Orientation
Angled
Plug body
Plastic
Type
Female
Voltage (V)
250
Key Features
home
Turck-Shop
Products
Connectivity
Cordsets
WKC4.4T-4/TEY
Cable length (m)
4
Cable quality
PVC
Connector A
Female, M12 x 1, Angled, A-coded
In Stock
Price Group
H1
List Price
€ 14,52
Item Total
€ 14,52
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support