Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
PSGS4M-PSGS4M-4422-35M
Order ID no. 6639642
In Stock
Price Group
K2
List Price
€ 184,80
Item Total
€ 184,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Connectivity
Cordsets
PSGS4M-PSGS4M-4422-35M
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
35
Cable quality
PUR
Connector A
Male, M8 x 1, Straight
Connector A
M8 x 1
Connector B
Male, M8 x 1, Straight
Connector B
M8 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
30
Key Features
Cable length (m)
35
Cable quality
PUR
Connector A
Male, M8 x 1, Straight
Connector B
Male, M8 x 1, Straight
add_shopping_cart
person
Login
Contact Support