Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FW-ERSSM0426-ND-P-0408 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector for use in Ethernet applications
FW-ERSSM0426-ND-P-0408
Order ID no. 100057808
home
Home
Loading...
Technical Data
Downloads
Application
Data
Coding
D-coded
Connection mode
Push-in connection
Connector A
Male, M12 x 1, Straight, D-coded
Connector A
M12 x 1
Coupling nut/screw material A
Die-cast Zinc
Cross-sectional connection max. (mm²)
0.75 mm²
Device type
Field-wireable connector
Network protocol
Ethernet, EtherNet/IP
Number of Pins
4
Orientation
Straight
Plug body
Die-cast Zinc
Type
Male
Key Features
Connection mode
home
Turck-Shop
Products
Connectivity
Field-wireable Connectors
FW-ERSSM0426-ND-P-0408
Push-in connection
Connector A
Male, M12 x 1, Straight, D-coded
Number of Pins
4
Application
Data
In Stock
Price Group
K2
List Price
€ 26,51
Item Total
€ 26,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support