- Ambient temperature max. (°C)
- 80
- Ambient temperature min. (°C)
- -40
- Approvals
- CE, cULus, UKCA
- Bar length (mm)
- 70
- Connector type
- M12 x 1
- Design
- With display (integrated probe)
- Dimensions
- 157,4 mm x 38 mm x 49 mm
- Display
- LED display functions for status of supply voltage and teach processes. Process display via 12-segment display.
- Electrical output
- Current output (3-wire)
- Electrical connection
- Connector
- Function
- Flow monitoring
- Housing material
- Stainless-steel/Plastic
- Housing quality
- 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
- Immersion depth L (mm)
- 41.9
- Materials (contact with media)
- Stainless steel 1.4571 (AISI 316Ti), FKM O-ring
- Media temperature max. (°C)
- 85
- Media temperature min. (°C)
- -25
- Medium
- liquids
- Mounting conditions
- Immersion sensor
- Output function
- Analog output current
- Process connection
- G 1/2″ male thread
- Protection class
- IP66, IP67, IP69K