Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW860-960-L54-34-F-B38-2KPCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L54-34-F-B38-2KPCS
Order ID no. 100004398
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Design
Smart Label
Dimensions
54 mm x 34 mm
Dimension unit
MMT
EAN/UPC code
4047101498844
EPC memory (Byte)
16
Freely usable memory (Byte)
0
Gross weight
1
Height
0
Length
0
Memory size (Byte)
38
Memory type
EEPROM
Mounting
Metal-free
Net weight
1
Protection class
IP40
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Volume
0
Weight unit
GRM
Width
0
home
Turck-Shop
Products
Others
TW860-960-L54-34-F-B38-2KPCS
Item Total
A$2,332.83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
List Price
A$2,332.83