Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKM19-11-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable for Multiple Passive Junction Box, TPU Connection Cable
CKM19-11-5/TXL
Order ID no. 6631130
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Cable color
Black
Cable diameter (mm)
7.6
Cable length (m)
5
Cable quality
TPU
Connector A
Female, M23 x 1, Straight
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Dimension unit
MMT
EAN/UPC code
4047101417029
Gross weight
534
Height
30
Length
150
Net weight
534
Number of pins
19
Plug body
Plastic
Voltage (V)
150
Volume
675
Volume unit
CMQ
Weight unit
GRM
Width
150
home
Turck-Shop
Products
Others
CKM19-11-5/TXL
In Stock
List Price
A$345.16
Item Total
A$345.16
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support