Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BLCDP-4M12MT-8XSG-PD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Fieldbus Station for PROFIBUS-DP 8 Configurable Digital Channels
BLCDP-4M12MT-8XSG-PD
Order ID no. 6811168
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Base unit
PCE
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
113 mm x 71 mm x 32,5 mm
Dimension unit
MMT
EAN/UPC code
4047101198478
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Gross weight
466
Height
50
Length
210
Net weight
466
Network protocol
PROFIBUS-DP
Number of channels
8
Output voltage
24 VDC from supply voltage
Protection class
IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output
Volume
945
Volume unit
CMQ
Weight unit
GRM
Width
90
home
Turck-Shop
Products
Others
BLCDP-4M12MT-8XSG-PD
In Stock
List Price
A$1,279.23
Item Total
A$1,279.23
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support