Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BLCDP-4M12VMH-4DO-2A-P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Fieldbus Station for PROFIBUS-DP 4 Digital PNP Outputs
BLCDP-4M12VMH-4DO-2A-P
Order ID no. 6811187
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Base unit
PCE
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
113 mm x 71 mm x 32,5 mm
Dimension unit
MMT
EAN/UPC code
4047101266153
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Gross weight
472
Height
50
Length
210
Net weight
472
Network protocol
PROFIBUS-DP
Number of channels
4
Output voltage
24 VDC from supply voltage
Protection class
IP67, IP69K
Signal type
Digital output
Volume
840
Volume unit
CMQ
Weight unit
GRM
Width
80
home
Turck-Shop
Products
Others
BLCDP-4M12VMH-4DO-2A-P
In Stock
List Price
A$1,656.93
Item Total
A$1,656.93
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support