- Ambient temperature max. (°C)
- 80
- Ambient temperature min. (°C)
- -40
- Approvals
- cULus
- Base unit
- PCE
- Communication protocol
- IO-Link
- Connector type
- M12 x 1
- Design
- With display
- Dimension unit
- MMT
- Display
- 4-digit 7-segment display, rotatable by 180°, with switch-off function
- EAN/UPC code
- 4047101242577
- Electrical output
- 2 x switching output, Current output (3-wire)
- Electrical connection
- Connector
- Gross weight
- 1
- Height
- 0
- Housing material
- Stainless-steel/Plastic
- Housing quality
- 1.4305 (AISI 303)
- Length
- 0
- Material pressure transducer
- Ceramic Al₂O₃
- Media temperature max. (°C)
- 85
- Media temperature min. (°C)
- -40
- Net weight
- 1
- Operating voltage
- DC
- Output function
- PNP/NPN
- Pressure range
- -1...10 bar
- Pressure type
- Relative pressure
- Process connection
- R 1/4″ female thread DIN 2999
- Protection class
- IP67, IP69K
- Switching element function
- NO/NC
- Volume
- 0
- Weight unit
- GRM
- Width
- 0